|
|
|
Technical Specifications
|
|
| Air Flow Rate | 26.6 |
| Color | Black |
| Connector Types | 1 - TX3 Female |
| Enclosure Type | Plastic |
| Fan Bearing Type | Ball Bearing |
| Product Height | 3.15 in [80 mm] |
| Input Voltage | 12 DC |
| Product Length | 3.15 in [80 mm] |
| Noise Level | 27 |
| Number of Conductors | 3 |
| Operating Temperature | -10 to 80 |
| Carton Quantity | 100 |
| RPM | 2000 |
| Shipping (Package) Weight | 0.24 lb [0.11 kg] |
| Product Weight | 2.58 oz [73 g] |
| Product Width | 0.98 in [25 mm] |
|
|
|
|