|
|
|
Technical Specifications
|
|
| Air Flow Rate | 30 ~ 60 |
| Fan Bearing Type | Ball Bearing |
| Product Height | 5.67 in [144 mm] |
| Input Current | Includes required CPU fixing brackets and screws |
| Product Length | 4.8 in [122 mm] |
| Noise Level | 18 ~ 28 |
| Carton Quantity | 8 |
| RPM | 1500 ~ 2800 RPM |
| Shipping (Package) Weight | 2.34 lb [1.06 kg] |
| Product Weight | 32.26 oz [914 g] |
| Product Width | 3.66 in [9.3 cm] |
| Base Material | Heat Pipe |
| Fan dimensions | 3.62x3.62x0.98 in.(92x92x25mm) |
| Heatsink dimensions | 3.66x3.66x3.88 in.(93x93x98.5mm) |
|
|
|
|