|
|
|
Technical Specifications
|
|
| Air Flow Rate | 39.35 |
| Color | Silver |
| Connector Types | 1 - TX3 Female |
| Fan Bearing Type | Ball Bearing |
| Product Height | 3.54 in [90 mm] |
| Input Voltage | 12 DC |
| Product Length | 3.54 in [90 mm] |
| Noise Level | 26 |
| Number of Conductors | 3 |
| Carton Quantity | 100 |
| RPM | 3000 ~ 1600 |
| Shipping (Package) Weight | 0.49 lb [0.22 kg] |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|