|
|
|
Technical Specifications
|
|
| Air Flow Rate | 26.36 |
| Color | Black |
| Connector Types | 1 - TX3 Female |
| Fan Bearing Type | Ball Bearing |
| Carton Quantity | 30 |
| RPM | 4500 |
| Shipping (Package) Weight | 0.8 lb [0.36 kg] |
| Product Weight | 10.41 oz [295 g] |
| Compatibility | Fits AMD Socket A and Intel Socket 370 CPUs |
| Dimensions | 2.5”W x 3.18”L x 2.56”H (63Wx80Lx65H mm) |
| Bearing System | Ball Bearing |
| Weight | 295g (0.65 lbs) |
| Rated Voltage | 12V |
| Rated Speed | 4500 RPM |
| Life Expectancy | 45000 Hours |
| Noise Level | 32 dB |
| Power Connector | 3-Pin TX3 Molex |
|
|
|
|