|
|
|
Technical Specifications
|
|
| Air Flow Rate | 37.27 |
| Color | Black |
| Connector Types | 1 - LP4 Male |
| Connector Types | 1 - LP4 Female |
| Enclosure Type | Plastic |
| Fan Bearing Type | Ball Bearing |
| Product Height | 3.15 in [80 mm] |
| Input Current | 0.16 |
| Input Voltage | 12 DC |
| Product Length | 3.15 in [80 mm] |
| Noise Level | 27 |
| Number of Conductors | 2 |
| Operating Temperature | -10 to 80 |
| Carton Quantity | 100 |
| RPM | 3000 |
| Shipping (Package) Weight | 0.27 lb [0.12 kg] |
| Product Weight | 2.65 oz [75 g] |
| Product Width | 0.98 in [25 mm] |
|
|
|
|