|
|
|
Technical Specifications
|
|
| Air Flow Rate | 72.94 |
| Color | Black |
| Connector Types | 1 - LP4 Male |
| Connector Types | 1 - LP4 Female |
| Enclosure Type | Plastic |
| Fan Bearing Type | Ball Bearing |
| Product Height | 4.72 in [120 mm] |
| Input Current | LP4 Male connector - 10 inches |
| Input Voltage | 12 DC |
| Product Length | 4.72 in [120 mm] |
| Noise Level | 30 |
| Number of Conductors | 2 |
| Operating Temperature | -10 to 80 |
| Carton Quantity | 50 |
| RPM | 2000 |
| Shipping (Package) Weight | 0.44 lb [0.2 kg] |
| Product Weight | 6.39 oz [181 g] |
| Product Width | 0.98 in [25 mm] |
| General Specifications | LP4 Female connector - 12 inches |
|
|
|
|