|
|
|
Technical Specifications
|
|
| Color | Black |
| Connector Types | 1 - LP4 Male |
| Enclosure Type | Plastic |
| Fan Bearing Type | Ball Bearing |
| Carton Quantity | 50 |
| Shipping (Package) Weight | 0.33 lb [0.15 kg] |
| Fan Airflow (CFM) | 6.9 |
| Noise Level (dB) | 32 |
| Fan Speed (RPM) | 2200 |
| Slot Type | PCI or ISA |
| Operating Temperature | (-)10 ~ (+)80 deg C |
| Voltage | 12V |
| Connector | LP4 |
| Product Length | 4.33 in [110 mm] |
| Product Width | 3.54 in [90 mm] |
| Product Height | 0.79 in [20 mm] |
| Product Weight | 0.28 lb [0.13 kg] |
|
|
|
|