The Professional's Source for Hard-To-Find Computer Parts
McAfee Secure sites help keep you safe from identity theft, credit card fraud, spyware, spam, viruses and online scams    
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

Aluminum Universal VGA Cooler Fan w/ Heatsink and TX3 Connector


StarTech.com ID:  FANCSORB

$13.59 (USD)  
Add To Cart
Reseller Pricing Available:
Create an account
Volume Order? Request a quote
In Stock - Check Qty

 
On Sale $13.59 (Regular $15.99)
Ends November 30, 2009
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View More Images View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Accessories
 
Technical Specifications

Warranty 1 Year warranty
Air Flow Rate8.84
ColorBlack
Connector Types1 - TX3 Female
Carton Quantity64
RPM4500
Shipping (Package) Weight0.11 lb [0.05 kg]
Product Weight1.91 oz [54 g]
Weight 55 grams
Heatsink materialAluminum
Fan Enclosure Plastic
Fan Type Sleeve Bearing
Noise Level (dB) 28
Fan Speed (RPM) 4500
Voltage 12V
ConnectorTX3 motherboard connector
Fan Dimensions
Inches1.97 x 1.97 x 0.59
Millimeters50 x 50 x 15
Heatsink Dimensions
Inches2.17 x 0.79
Millimeters55 x 20
Weight54 grams

Product appearance and specifications are subject to change without notice.