|
|
|
Technical Specifications
|
|
| Air Flow Rate | 4.17 (each) |
| Color | Beige |
| Connector Types | 1 - LP4 Male |
| Fan Bearing Type | Ball Bearing |
| Carton Quantity | 50 |
| RPM | 5000 +/- 10% |
| Shipping (Package) Weight | 0.6 lb [0.27 kg] |
| Hard Drive Requirements | |
| Bay | 5.25 inches |
| Hard Drive Size | 3.5 inches |
| Hard Drive Type | IDE & SCSI |
| Weight | |
| Lbs | 0.55 |
| Grams | 249 |
| Fan Type | Ball Bearing |
| Construction | |
| Fan | Plastic |
| Enclosure | Plastic |
| Number of Fans | 3 |
| Noise Level (dB) | 38 |
| Filter Type | Mesh |
| Mounting Kit | Included |
| Life Expectancy | 45,000 hrs |
| Connector | LP4 |
| Fan Dimension | |
| Inches | 1.57 x 1.57 x 0.78 |
| Millimeters | 40 x 40 x 20 |
| Enclosure Dimension | |
| Inches | 5.91 x 1.58 |
| Millimeters | 150 x 40 |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|