|
|
|
Technical Specifications
|
|
| Air Flow Rate | 25.63 |
| Color | Black |
| Connector Types | 1 - TX3 Male |
| Fan Bearing Type | Ball Bearing |
| Product Height | 0.98 in [25 mm] |
| Product Length | 3.94 in [100 mm] |
| Noise Level | <36 |
| Carton Quantity | 40 |
| RoHS Availability | Yes |
| Shipping (Package) Weight | 1.06 lb [0.48 kg] |
| Product Weight | 13.63 oz [386 g] |
| Product Width | 2.83 in [72 mm] |
| Fan Dimensions | 70x 70 x 10mm |
| Heatsink Dimensions | 100 x 70 x 16mm |
| Fan Speed | 4000 +/- 10% RPM |
| General Specifications | Tested to support for compatible processors under 103W |
| Rated Voltage | 12V |
| Heatsink Base Material | Copper |
|
|
|
|