|
|
|
Technical Specifications
|
|
| Air Flow Rate | 8.84 |
| Color | Black |
| Connector Types | 1 - TX3 Female |
| Fan Bearing Type | Ball Bearing |
| Product Height | 1.93 in [49 mm] |
| Product Length | 1.93 in [49 mm] |
| Carton Quantity | 100 |
| RPM | 4500 |
| Shipping (Package) Weight | 0.27 lb [0.12 kg] |
| Product Weight | 2.86 oz [81 g] |
| Product Width | 1.57 in [40 mm] |
| AMD | K-6 series up to 500 MHz |
| Connector | TX3 Motherboard connector |
| CPU Compatibility | |
| Fan Dimensions | |
| Fan Enclosure | Plastic |
| Fan Type | Ball Bearing |
| Heatsink dimensions | |
| Heatsink Material | Aluminum |
| Inches | 2 x 2 x .85 |
| Inches | 2 x 2 x 0.5 |
| Intel | Celeron up to 500 MHz |
| Millimeters | 50 x 50 x 12.7 |
| Millimeters | 50 x 50 x 22 |
| Noise Level (dB) | 28 |
| Socket Type | Socket 7 & Socket 370 |
| Speed (RPM) | 4500 |
| VIA | C3, Cyrix III & Cyrix MII up to 500 MHz |
| Voltage | 12V |
| Weight | 115 grams |
|
|
|
|