|
|
|
Technical Specifications
|
|
| Air Flow Rate | 32.4 |
| Color | Black |
| Enclosure Type | Plastic |
| Fan Bearing Type | Ball Bearing |
| Product Height | 3.15 in [80 mm] |
| Input Voltage | 12 DC |
| Product Length | 3.15 in [80 mm] |
| Noise Level | 32 |
| Number of Conductors | 2 |
| Operating Temperature | -10 to 80 |
| Carton Quantity | 90 |
| Shipping (Package) Weight | 0.29 lb [0.13 kg] |
| Product Weight | 3.18 oz [90 g] |
| Product Width | 0.98 in [25 mm] |
| Voltage | 12V |
| Connector | 396 Connector |
|
|
|
|