|
|
|
Technical Specifications
|
|
| Air Flow Rate | 32.4 |
| Color | Black |
| Enclosure Type | Plastic |
| Fan Bearing Type | Ball Bearing |
| Product Height | 3.15 in [80 mm] |
| Input Voltage | 12 DC |
| Product Length | 3.15 in [80 mm] |
| Noise Level | 32 |
| Operating Temperature | -10 to 80 |
| Carton Quantity | 100 |
| Shipping (Package) Weight | 0.24 lb [0.11 kg] |
| Product Weight | 3.04 oz [86 g] |
| Product Width | 0.98 in [25 mm] |
| Connector | 2510 Connector |
|
|
|
|