|
|
|
Technical Specifications
|
|
| Air Flow Rate | 7.79 CFM |
| Color | Copper |
| Fan Bearing Type | Ball Bearing |
| Product Height | 0.39 in [10 mm] |
| Product Length | 1.77 in [45 mm] |
| Power Consumption | 12V DC |
| Carton Quantity | 60 |
| RPM | 5000 RPM |
| Shipping (Package) Weight | 0.33 lb [0.15 kg] |
| Product Weight | 3.2 oz [90.72 g] |
| Product Width | 1.77 in [45 mm] |
| Power Connector | LP4 to TX3 connector |
| Fan Dimensions | 1.61 x 1.61 x 0.39in |
| Heatsink Dimensions | 2.20 x 2.20 x 0.56in |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|