|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Connector A | 1 - DB9 Male |
| Connector B | 1 - DB9 Male |
| Color | Black |
| Product Length | 36 in [91.44 cm] |
| Carton Quantity | 60 |
| Shipping (Package) Weight | 0.22 lb [0.1 kg] |
| Length | 3 ft |
| Connectors | Connector A: DB9 (Male) |
| Connector B | DB9 (Male) |
| Jacket | PVC |
| Conductor | 28 AWG |
| Insulation | Polyolefin |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|