|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Connector A | 2 - Fiber Optic LC Male |
| Connector B | 2 - Fiber Optic LC Male |
| Color | Orange |
| Fiber Size | 62.5/125 |
| Fiber Type | Multi Mode |
| Product Length | 32.8 ft [10 m] |
| Carton Quantity | 57 |
| Shipping (Package) Weight | 0.15 lb [0.07 kg] |
| Cable Length | 32 Feet (10 Meters) |
| Cable Type | Duplex Multimode |
| Connectors | |
| Connector A | LC (Male) |
| Connector B | LC (Male) |
|
|
|
|