|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Connector A | 2 - Fiber Optic LC Male |
| Connector B | 2 - ST Fiber Male |
| Color | Orange |
| Fiber Size | 62.5/125 |
| Fiber Type | Multi Mode |
| Product Length | 3.28 ft [1 m] |
| Carton Quantity | 30 |
| Shipping (Package) Weight | 0.07 lb [0.03 kg] |
| Cable Length | 3.2 Feet (1 Meter) |
| Cable Type | Duplex Multimode |
| Connectors | |
| Connector A | LC (Male) |
| Connector B | ST (Male) |
|
|
|
|