|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Connector A | 1 - Firewire 4 pin Male |
| Connector B | 1 - Firewire 6 pin Female |
| Color | Black |
| Carton Quantity | 240 |
| Shipping (Package) Weight | 0.07 lb [0.03 kg] |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|