Advanced Search
My Cart:
0 Items
Quick Buy
Log In
United States
[change]
Product Navigation
All Products
New Products
Product Specials
Hard-to-Find Products
Parts
I/O Cards
Power Supplies
Data Storage
Computer Cases
Fans and Coolers
Serial ATA (SATA)
USB and FireWire
Networking
+ See All
Cables
USB Cables
Powered USB
FireWire Cables
Network Cables
KVM Switch Cables
Gender Changers
SCSI Cables
+ See All
Audio/Video
Video Converters
Video Splitters
Video Extenders
A/V Switches
Cable Zen
A/V Cables
+ See All
KVM/Server Mgmt
KVM Switches
IP KVM Products
KVM Rack Consoles
KVM/Server Racks
KVM Switch Cables
+ See All
Search by Vertical
Point-of-Sale
Security
Mobile Computing
6 in. IBM Keyboard Adapter Cable 5 DIN M to 6 DIN F
StarTech.com ID:
GC56MFCABLE
$10.99
(USD)
In Stock - Check Qty
Prices may be lower from resellers - Click Below
More Resellers
View Distributors
View Photo Gallery
View Printable Spec Sheet
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Related Products
Accessories
Technical Specifications
Warranty
Lifetime warranty
Carton Quantity
240
Shipping (Package) Weight
0.07 lb [0.03 kg]
Connectors
5 DIN Male, 6 DIN Female
Length
6 in, 18cm
Email newsletter signup
Contact Us
Site Map
Privacy Policy
Careers
Quality Commitment
+Site Feedback