|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Connector A | 1 - DB9 Female |
| Connector B | 1 - 6 DIN Male |
| Color | Beige |
| Shipping (Package) Weight | 0.07 lb [0.03 kg] |
| Connectors | DB9 Female, 6 DIN Male |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|