|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Product Weight | 0.88 oz [25 g] |
| Color | Black |
| Connector A | 1 - DisplayPort Female |
| Connector B | 1 - DisplayPort Male |
| Storage Temperature | -20°C to 60°C (-4°F to 140°F) |
| Operating Temperature | -20°C to 50°C (-4°F to 122°F) |
| Humidity | 60~75% RH |
| Shipping (Package) Weight | 1.06 oz [30 g] |
| Carton Quantity | 200 |
| Packaging Style | Bagged |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|