Advanced Search
Home
Where to Buy
Reseller Area
Tools & Guides
University
Sales & Tech Support
Downloads
About Us
Press Room
ConXit Wizard
My Cart:
0 Items
Quick Buy
Log In
United States
[change]
All Products
New Products
Product Specials
Refurbished Products
Hard-to-Find Products
Computer Parts
I/O Cards
Power Supplies
Data Storage
Computer Cases
Fans and Coolers
Serial ATA (SATA)
USB and FireWire
Networking
+ See All...
Cables
USB Cables
Powered USB
FireWire Cables
Network Cables
KVM Switch Cables
Gender Changers
SCSI Cables
+ See All...
Audio/Video
Video Converters
USB Video Adapters
Video Splitters
Video Extenders
A/V Switches
Cable Zen
A/V Cables
+ See All...
KVM/Server Mgmt
KVM Switches
IP KVM Products
KVM Rack Consoles
Server Racks
KVM Switch Cables
+ See All...
Search by Vertical
Laptop Accessories
Digital Signage
Point-of-Sale
Security
8cm Wire Fan Guard for Case or Cooling Fans
StarTech.com ID:
GOLDGUARD8
Not Available
Reseller Pricing Available:
Create an account
Volume Order?
Request a quote
Prices may be lower from resellers - Click Below
More Resellers
View Distributors
View More Images
View Printable Spec Sheet
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Related Products
Technical Specifications
Warranty
1 Year warranty
Color
Gold
Carton Quantity
100
Shipping (Package) Weight
0.11 lb [0.05 kg]
Dimensions
6 cm x 6 cm
Product appearance and specifications are subject to change without notice.
Email newsletter signup
Contact Us
Site Map
Privacy Policy
Careers
Quality Commitment
+Site Feedback