The Professional's Source for Hard-To-Find Computer Parts
McAfee Secure sites help keep you safe from identity theft, credit card fraud, spyware, spam, viruses and online scams    
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

3.5in Silicon Hard Drive Protector Sleeve with Connector Cap


StarTech.com ID:  HDDSLEV35

$10.99 (USD)  
Add To Cart
Reseller Pricing Available:
Create an account
Volume Order? Request a quote
In Stock - Check Qty

 
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View More Images View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Related Products
 
Technical Specifications

Warranty 1 Year warranty
ColorClear
Carton Quantity54
Shipping (Package) Weight8.82 oz [250 g]
Compatible Drives 3.5" EIDE
Compatible Drives 3.5" SATA
Compatible Drives 3.5" SCA 80
Compatible Drives 3.5" SCSI 68
Compatible Drives 3.5" SAS
Product Weight3.21 oz [91 g]
Product Height1.26 in [32 mm]
Product Width4.72 in [120 mm]
Product Length6.1 in [155 mm]
Operating Temperature5°C to 80°C (41°F to 176°F)
Humidity8% ~ 90% RH
Storage Temperature-40°C to 80°C (-40°F to 176°F)

Product appearance and specifications are subject to change without notice.