|
|
|
Technical Specifications
|
|
| Color | Black |
| Enclosure Type | Aluminum |
| Product Height | 1.18 in [30 mm] |
| Product Length | 4.02 in [102 mm] |
| Carton Quantity | 30 |
| Shipping (Package) Weight | 1.08 lb [0.49 kg] |
| Product Weight | 9.53 oz [270 g] |
| Product Width | 3.03 in [77 mm] |
| PC Resolutions | 640x480 (VGA) up to 1600x1200 (UXGA) |
| Standard and High Definition Resolutions |
480i up to 1080p |
| Input Connector | 1 x HDMI Male |
| Output Connector |
1 x DVI-I Female (Digital output only) |
| | 1 x Digital Audio (SPDIF) |
| Power Adapter | 5V 2A center positive |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|