|
|
|
Technical Specifications
|
|
| Input Connectors | 1 x HDMI |
| | 1 x 3.5mm Audio (2 channel) |
| | 1 x TosLink |
| Output Connectors | 1 x HDMI |
| | 1 x 3.5mm Audio (2 channel) |
| | 1 x TosLink |
| Power Adapter | 5V DC, 2.6 Amps, 4-in-1 Auto Switching |
| Maximum Analog Resolutions | 1080p for HDTV's and 1920x1200 for PC resolutions |
| HDMI Compliant | HDMI 1.2 |
| HDCP Compliant | HDCP 1.1 |
| DVI Compliant | DVI 1.0 |
| Frame Rate Conversion | Supports 50/60Hz |
| Video Pull-Down | 3:2 / 2:2 detection |
| Audio Input/Output | Analog 3.5mm and Digital TosLink |
| Color | Black |
| Enclosure Type | Aluminum |
| Carton Quantity | 10 |
| Shipping (Package) Weight | 0.18 lb [0.08 kg] |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|