|
|
|
Technical Specifications
|
|
| Color | Black |
| Enclosure Type | Aluminum |
| Product Height | 1.18 in [30 mm] |
| LED Indicators | 1 - Power LED (red) |
| Product Length | 4.13 in [105 mm] |
| Maximum Cable Length | 0.04 ft [0.01 m] |
| Maximum Analog Resolutions | 1080p (HDTV) / 1600x1200 (PC) resolution |
| Number of Ports | 1 |
| Power Adapter Included | Yes |
| Power Adapter - Amperage | 2000mA |
| Power Adapter - DC Voltage | 5V DC |
| Center Tip Polarity | Positive |
| Carton Quantity | 20 |
| Shipping (Package) Weight | 1.1 lb [0.5 kg] |
| Product Width | 2.99 in [76 mm] |
| Input Connector | HDMI Female |
| Output Connector | HDMI Female |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|