The Professional's Source for Hard-To-Find Computer Parts
 
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

DVI and HDMI Test/Pattern Generator with Audio


StarTech.com ID:  HDMIPATTERN

$379.99 (USD)  
In Stock - Check Qty

 
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View Photo Gallery View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Related Products
Accessories
 
Technical Specifications

Warranty 1 Year warranty
Supported Resolutions720p @ 60Hz
ColorBlack
Carton Quantity15
Shipping (Package) Weight9.9 lb [4.48 kg]
 720p @ 50Hz
 VGA @ 60Hz
Supported SignalsDVI and HDMI with auto detect
HDMI CompliantHDMI 1.2
DVI CompliantDVI 1.0 (HDMI to DVI cable required)
HDCP CompliantHDCP 1.1
EDID CompliantVESA EDID v1.3 and EIA/CEA 861 version 3
HDMI/DVI Bandwidth1.65Gbps (single link)
Output Connector1 x HDMI
Input Connector1 Tos-Link (Digital Audio)
Audio Test PatternYes, 1 KHz sine wave audio testing pattern at 48KHz
Video Test PatternYes, 35 video testing patterns
HDCP Test PatternYes
Power Adapter5V DC, 2.6 Amps