|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Color | Black |
| Carton Quantity | 50 |
| Shipping (Package) Weight | 0.13 lb [0.06 kg] |
| Connector A | HDMI(male) |
| Connector B | DVI-D Dual Link (female/HDMI (female) |
| Cable Length | 1FT |
|
|
|
Product appearance and specifications are subject to change without notice.
|