|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Color | Black |
| Carton Quantity | 50 |
| Shipping (Package) Weight | 0.27 lb [0.12 kg] |
| Connector A | HDMI(male) |
| Connector B | 2-HDMI (female) |
| Cable Length | 1FT |
| General Specifications | Supports a maximum resolution of
1280 x 1024 |
| Note | HDMI 1.3 Supported |
|
|
|
Product appearance and specifications are subject to change without notice.
|