|
|
|
Technical Specifications
|
|
| Color | Black |
| Product Height | 1.65 in [42 mm] |
| Product Length | 7.24 in [184 mm] |
| Carton Quantity | 30 |
| Shipping (Package) Weight | 0.97 lb [0.44 kg] |
| Product Weight | 10.77 oz [305 g] |
| Product Width | 5.87 in [149 mm] |
| Bus Type | SATA I (SATA 150), II (SATA /300) |
| Connectors | SATA |
| Cables | SATA 7 pin and power cable 15 pin |
| Maximum Data Transfer Rate | 3.0 GBytes/s |
| Relative Humidity | Non-operating, 5% to 95% non-condensing
Operating, 5% to 85% non-condensing |
| Relative Humidity | Operating, 5% to 85% non-condensing |
| Operation Temperature | 32° to 122°F (0°C to 50°C) |
| Insertion Rating | 1,000+ |
| Drive Size | Supports up to 2 Terabyte hard drives |
|
|
|
Product appearance and specifications are subject to change without notice.
|