|
|
|
Technical Specifications
|
|
| Color | Black |
| Connector Types | 2 - SATA Power Female |
| Connector Types | 2 - SP4 Male |
| Connector Types | 2 - SATA Data 7 pin Female |
| Enclosure Type | Aluminum |
| Product Height | 0.94 in [24 mm] |
| Hot Swap Capability | Yes |
| LED Indicators | 1 - Single LED: Power on; Drive Activity |
| Product Length | 5.28 in [134 mm] |
| Carton Quantity | 32 |
| Shipping (Package) Weight | 1.06 lb [0.48 kg] |
| Product Weight | 9.97 oz [282.5 g] |
| Product Width | 4.02 in [102 mm] |
| Bus Type | SATA II |
| Maximum Data Transfer Rate | 3.0 Gbps |
| Cables | |
| General Specifications | 2x SATA 7/15-pin patent cable |
| General Specifications | 2x power cables |
| Max. HD Capacity | 500 GB per drive |
|
|
|
Product appearance and specifications are subject to change without notice.
|