|
|
|
Technical Specifications
|
|
| Color | Black |
| Product Height | 3.35 in [85 mm] |
| Product Length | 7.64 in [194 mm] |
| Carton Quantity | 8 |
| Shipping (Package) Weight | 3.58 lb [1.62 kg] |
| Product Weight | 2.43 lb [1.1 kg] |
| Product Width | 5.75 in [146 mm] |
| Bus Type | SATA I (SATA 150)or II (SATA 300) |
| Cables | SATA 7 pin and power cable 15 pin |
| Connectors | SATA |
| Maximum Data Transfer Rate | 3.0 GBytes/s |
| Operation & Storage Temperature | 32° to 122°F (0°C to 55°C) |
| Relative Humidity | Non-operating, 5% to 95% non-condensing
Operating, 5% to 85% non-condensing |
| Relative Humidity | Operating, 5% to 85% non-condensing |
| OS Support | Windows 2000 / XP /2003 and Mac OS 9.0 and above |
| Insertion Rating | 10,000+ |
| Drive Size | Supports up to three 2 Terabyte hard drives |
| General Specifications | Two Built-in 40mm fans w/24 dBa noise level |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|