The Professional's Source for Hard-To-Find Computer Parts
 
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

Universal Auto/Air Power Adapter for IBM Notebooks (Laptops)


StarTech.com ID:  IBMNOTECAR

$39.99 (USD)  
In Stock - Check Qty

 
On Clearance $39.99
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View Photo Gallery View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Related Products
Accessories
 
Technical Specifications

Warranty 1 Year warranty
Product Height1.1 in [28 mm]
Input Current8
Input Voltage12 DC
Product Length3.94 in [100 mm]
Output Power70
Power Adapter - Amperage3
Power Adapter - DC Voltage16 to 24 DC
Carton Quantity8
Shipping (Package) Weight0.75 lb [0.34 kg]
Product Weight8.01 oz [227 g]
Product Width1.65 in [42 mm]
Power Plugs5 Power Plugs included
Laptop Compatibility: IBM Thinkpad, A Series & I Series models
Cable Length
 Power source to Main Unit: 20 Inches
 Main Unit to Laptop: 6ft
Safety StandardsIncludes FCC, CE, cUL, TUV/GS, RTCA DO - 160D (Sec 21 Compliant) & E Mark