|
|
|
Technical Specifications
|
|
| Connector Types | 1 - USB A Male |
| Connector Types | 1 - Centronics 36 Male |
| Product Length | 6.08 ft [1.85 m] |
| Operating Temperature | 5 ~ 40 |
| Power Consumption | .90 |
| Carton Quantity | 50 |
| Storage Temperature | -20 ~ 70 |
| Shipping (Package) Weight | 0.33 lb [0.15 kg] |
| Connectors | USB Type A Male, Centronics 36 Male |
| Cable Length | 180cm (72 in.) |
| Power Consumption | 90mA (max) |
| Power Mode | Bus powered |
| Operating Temperature | 5~40 deg C |
| Storage Temperature | -20~60 deg C |
| Humidity | 0~80% RH non-condensing |
| Enclosure | Plastic |
| Weight | 110g |
| Certifications | FCC Part 15, CE Mark |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|