|
|
|
Technical Specifications
|
|
| Connector Types | 1 - USB A Male |
| Connector Types | 1 - DB9 Male |
| Carton Quantity | 50 |
| Industry Standards | USB 1.1/2.0 |
| Industry Standards | RS232 |
| Shipping (Package) Weight | 0.2 lb [0.09 kg] |
| Compatibility | USB 1.1/2.0 |
| System Requirements | |
| O/S Platforms | Windows 98/ME/2000/XP/Vista and MAC |
| Buffer | 96 bytes for both upstream and downstream data flow |
| Cable Length | 1 Ft |
| Weight | 0.18 Lbs |
| Chipset | Prolific PL2303 |
|
|
|
|