The Professional's Source for Hard-To-Find Computer Parts
McAfee Secure sites help keep you safe from identity theft, credit card fraud, spyware, spam, viruses and online scams    
Advanced Search
  My Cart:   0 Items Quick Buy Log In   United States   [change]
 

1 Port Professional USB to Serial Adapter Cable with COM Retention


StarTech.com ID:  ICUSB2321X

$43.99 (USD)  
Add To Cart
Reseller Pricing Available:
Create an account
Volume Order? Request a quote
In Stock - Check Qty

 
Prices may be lower from resellers - Click Below   More Resellers    View Distributors
View More Images View Printable Spec Sheet  
Overview
Features
Applications
Technical Specifications
Where To Buy
Downloads
Related Products
Accessories
 
Technical Specifications

Warranty 1 Year warranty
ColorBlack
Connector Types1 - USB A Female
Connector Types1 - DB9 Male
Product Height0.51 in [13 mm]
Product Length16.54 in [420 mm]
Carton Quantity50
Shipping (Package) Weight0.27 lb [0.12 kg]
Product Weight1.18 oz [33.4 g]
Product Width1.38 in [35 mm]
Maximum Data Transfer Rate230 Kbps
CompatibilitySupports USB 1.1 and above
OS CompatibilityWindows 2000/ XP(32bit)/ 2003(32bit)/ Vista(32bit)/ 7(32bit); Limited support for XP/ 2003/ Vista/ 7 64bit systems

Product appearance and specifications are subject to change without notice.