|
|
|
Technical Specifications
|
|
| Color | Black |
| Connector Types | 2 - DB9 Male |
| Connector Types | 1 - USB A Female |
| Product Height | 0.91 in [23 mm] |
| Product Length | 4.45 in [113 mm] |
| Carton Quantity | 50 |
| Shipping (Package) Weight | 0.99 lb [0.45 kg] |
| Product Weight | 10.59 oz [300 g] |
| Product Width | 3.15 in [80 mm] |
| Compatibility | Supports USB 1.1 and above |
| Maximum Data Transfer Rate | 230 Kbps |
| OS Support | Windows 2000, XP, Server 2000 and 2003. Limited functionality with Windows NT 4 and Vista. |
| Chipset ID | Texas Instruments - TUSB3410 |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|