|
|
|
Technical Specifications
|
|
| Color | Black |
| Connector Types | 1 - DB9 Male |
| Connector Types | 1 - USB A Male |
| Carton Quantity | 50 |
| Shipping (Package) Weight | 0.29 lb [0.13 kg] |
| Hardware Requirement | A PC with an available USB 1.1 port |
| Operating System | Windows 98 SE, ME, 2000, XP, Vista, Mac OS 10.4+ |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|