|
|
|
Technical Specifications
|
|
| Chipset ID | FTDI - FT232RL |
| Color | Black |
| Connector Types | 1 - DB9 Male |
| Connector Types | 1 - USB A Female |
| Product Height | 0.87 in [2.21 cm] |
| Humidity | 5% to 95% RH |
| Product Length | 70 in [177.8 cm] |
| Maximum Data Transfer Rate | 921.6Kbps |
| Number of Ports | 1 |
| Operating Temperature | 0°C to 55°C (32°F to 131°F) |
| Carton Quantity | 30 |
| Storage Temperature | -20°C to 85°C (-4°F to 185°F) |
| Shipping (Package) Weight | 0.49 lb [0.22 kg] |
| Product Weight | 3.53 oz [100 g] |
| Product Width | 1.63 in [4.15 cm] |
| OS Compatibility | Windows 98SE/ ME/ 2000/ XP(32/64bit)/ 2003(32/64bit)/ Vista(32/64bit)/ 2008(32/64bit)/ CE(4.2/5.2/6.0), Mac 9.8/OS X, Linux 2.4.x and up; Drivers are WHQL certified |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|