|
|
|
Technical Specifications
|
|
| Color | Black |
| Connector Types | 1 - USB B Female |
| Connector Types | 1 - DB9 Male |
| Product Height | 0.91 in [2.3 cm] |
| Product Length | 4.65 in [11.8 cm] |
| Carton Quantity | 50 |
| Shipping (Package) Weight | 0.86 lb [0.39 kg] |
| Product Weight | 6.35 oz [180 g] |
| Product Width | 2.52 in [6.4 cm] |
| General Specifications | Dip Switch Configuration |
| Baud Rate | 300 bps to 921.6 Kbps |
| Data Bits | 7,8 |
| Isolation | 2500 Vrms |
| Surge Protection | 500 Watts |
| Power Requirements | 5V/200mA (USB Bus Powered) |
| OS Support | Windows 98SE, ME, 2000, XP, 2003, Vista |
| Operating Temperature | 0 to 55 °C |
| Operating Humidity | 5 to 95% RH |
| Storage Temperature | -20 to 85 °C |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|