|
|
|
Technical Specifications
|
|
| Connector Types | 2 - Phono 3.5 mm Female |
| Connector Types | 1 - USB A Male |
| Connectors | 1 x Line-in/Microphone input |
| | 1 x Audio Output (2 Channel) |
| Color | White |
| Product Height | 0.59 in [15 mm] |
| Product Length | 3.15 in [80 mm] |
| Carton Quantity | 30 |
| Shipping (Package) Weight | 0.31 lb [0.14 kg] |
| Product Weight | 1.89 oz [53.5 g] |
| Product Width | 1.57 in [4 cm] |
| Chipset | C-Media CM108 |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|