|
|
|
Technical Specifications
|
|
| Connector Types | 2 - Phono 3.5 mm Female |
| Connector Types | 1 - USB A Male |
| Maximum Data Transfer Rate | 48000000 |
| | 1 x Audio Output (2 Channel) |
| Connectors | 1 x Line-in/Microphone input |
| Color | White |
| Carton Quantity | 50 |
| Shipping (Package) Weight | 0.8 lb [0.36 kg] |
| Chipset | C-Media |
| Operating Temperature | 0°C to 70°C (32°F to 158°F) |
| Storage Temperature | -40°C to 90°C (-40°F to 194°F) |
| OS Compatibility | Windows 2000/ XP(32/64bit)/ Vista(32/64bit)/ 7(32/64bit)/ Server 2008 R2, Linux, Mac OS X |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|