|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Connector A | 1 - IDC 40 Female |
| Connector B | 2 - IDC 40 Female |
| Color | Gray |
| Product Length | 18 in [457.2 mm] |
| Maximum Cable Length | 3 ft [0.91 m] |
| Carton Quantity | 50 |
| Shipping (Package) Weight | 0.24 lb [0.11 kg] |
| Length | 18inches- 12 and 6 inches between connectors |
| Data Transfer Rate | Up to 133Mbps burst transfer rate |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|