|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Connector A | 1 - IDC 40 Female |
| Connector B | 2 - IDC 40 Female |
| Color | Beige |
| Product Length | 18 in [457.2 mm] |
| Maximum Cable Length | 3 ft [0.91 m] |
| Carton Quantity | 80 |
| Shipping (Package) Weight | 0.11 lb [0.05 kg] |
| Connectors | 3 x Female IDE 40-pin |
| Length | 18 inch (46cm) |
| Length Between Connectors | 11 and 6 inches (28 and 15cm) |
| Compatibility | ATA 33/66/100/133 |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|