|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Connector A | 1 - IDC 40 Female |
| Connector B | 2 - IDC 40 Female |
| Color | Gray |
| Product Length | 18 in [457.2 mm] |
| Carton Quantity | 300 |
| Shipping (Package) Weight | 0.11 lb [0.05 kg] |
| Length | 18", 0.46m |
| Connectors | IDC 40 Female, IDC 40 Female x 2 |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|