|
|
|
Technical Specifications
|
|
| Connector Types | 1 - IDE 40 pin Female |
| Operating Temperature | 0-70 |
| Carton Quantity | 120 |
| Shipping (Package) Weight | 0.09 lb [0.04 kg] |
| General Specifications | On-board LED indicators for power-on and compact flash access |
| General Specifications | Voltage selection for +3.3V or +5V compact flash |
| General Specifications | Master or slave mode selection |
| Power input | +5V, floppy disk drive power connector |
| General Specifications | Fully compatible with Compact Flash Type I, Type II, and Micro-drive |
| General Specifications | This adapter does NOT support hot insertion of CF cards |
|
|
|
|