|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| IDE Modes | Supports master and slave drives |
| Connector A | 1 - IDE 40 pin Male |
| Connector A | 1 - SATA Power Female |
| Connector A | 1 - SATA Data 7 pin Female |
| Connector B | 1 - LP4 Female |
| Connector B | 1 - LP4 Male |
| Carton Quantity | 40 |
| Shipping (Package) Weight | 0.18 lb [0.08 kg] |
| Maximum Transfer Rate | 133MB/sec |
| Connector Types | 1 - LP4 Male |
| Connector Types | 1 - LP4 Female |
| Connector Types | 1 - IDE 40 pin Male |
| Connector Types | 1 - SP4 Male |
| Connector Types | 1 - SATA Data 7 pin Female |
| Connector Types | 1 - SATA Power Female |
|
|
|
|