|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Connector A | 1 - IDC 44 Female |
| Connector B | 1 - IDC 44 Female |
| Color | Gray |
| Product Length | 1.97 in [50 mm] |
| Shipping (Package) Weight | 0.02 lb [0.01 kg] |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|