|
|
|
Technical Specifications
| Warranty |
Lifetime warranty |
|
| Connectors | 2 x Compact Flash Slots |
| Carton Quantity | 40 |
| Shipping (Package) Weight | 0.31 lb [0.14 kg] |
| Product Weight | 0.71 oz [20 g] |
| | 1 x IDE 44 pin (2.5 inch drive connector) |
| Cards Supported | Compact Flash Type I, and II, and MicroDrive |
| NOTE | Hot swapping not supported |
|
|
|
|