|
|
|
Technical Specifications
|
|
| Bus Type | Adapter |
| Product Height | 1.18 in [30 mm] |
| Product Length | 2.95 in [75 mm] |
| Carton Quantity | 100 |
| Shipping (Package) Weight | 15.18 oz [430 g] |
| Product Weight | 1.24 oz [35 g] |
| Product Width | 2.17 in [55 mm] |
| Power Consumption | 5V/150mA |
| General Specifications | IDE 50-pin |
|
|
|
|
|
Product appearance and specifications are subject to change without notice.
|